IESNA:LM-63-2002
[TEST]P950519
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22764
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2493.8 2723.8 2974 3239.7 3469.6 3662.3 3808.4 3893.8 3907.8 3865.8
3822.3 3819.2 3845.6 3903.1 4038.3 4375.5 5213 6470 7590.3 8451.1
9113 9737.6 10301.7 10831.5 11187.3 10674.6 8640.7 6044.3 4179.7 2810.8
1185.5 376 178.7 77.7 24.9 0 0
2493.8 2728.5 2992.6 3249 3480.5 3673.2 3828.6 3914 3926.4 3889.2
3841 3839.4 3859.6 3918.7 4057 4321.1 5042.1 6268 7517.3 8409.2
9097.5 9790.5 10320.3 10839.3 11223.1 10892.1 9008.9 6432.7 4380.2 2914.9
1261.7 408.6 208.2 91.7 32.6 0 0
2493.8 2725.4 2981.7 3228.8 3449.4 3632.8 3774.2 3862.7 3872.1 3839.4
3803.7 3797.5 3819.2 3878.3 4010.4 4257.4 4843.2 5947.9 7191 8157.4
8872.2 9624.2 10337.4 10991.6 11544.7 11703.2 10435.3 8120.1 5478.7 3558.2
1647 649.5 365.1 202 93.2 31.1 0
2493.8 2706.7 2944.4 3180.6 3379.5 3548.9 3684.1 3754 3777.3 3763.3
3736.9 3733.8 3752.4 3780.4 3858.1 4015 4282.3 4897.6 5947.9 7153.7
8225.8 9221.8 10238 11195.1 12110.3 12825 13308.3 13347.1 12511.2 9925.7
5578.1 1996.6 801.8 428.8 197.3 45.1 0
2493.8 2675.6 2885.4 3101.4 3289.4 3449.4 3576.8 3662.3 3701.1 3710.5
3708.9 3718.2 3744.7 3769.5 3819.2 3932.7 4131.5 4431.4 4992.4 5940.2
7178.5 8500.8 9830.9 11215.3 12357.3 13435.7 14493.8 15676.3 16597.7 15920.2
12595.1 6937.7 2730 1221.3 515.9 52.8 0
2493.8 2658.5 2843.4 3029.9 3200.8 3357.8 3485.2 3584.6 3639 3677.8
3705.8 3750.9 3819.2 3873.6 3924.9 4005.7 4178.2 4454.7 4877.4 5394.8
6157.7 7156.8 8294.2 9515.5 10775.6 12172.4 13732.5 15564.4 18087.8 19587.2
17919.9 13469.9 7326.2 2613.5 649.5 37.3 0
2493.8 2649.2 2831 3019 3185.3 3342.2 3477.4 3575.3 3634.3 3671.6
3710.5 3755.5 3820.8 3878.3 3938.9 4029 4196.8 4468.7 4894.5 5443
6174.8 7153.7 8264.6 9461.1 10746.1 12158.5 13752.7 15680.9 18084.6 19497
17676 13211.9 7290.4 2666.3 641.7 42 0
2493.8 2618.1 2767.3 2930.5 3087.4 3239.7 3376.4 3491.4 3573.7 3637.4
3704.3 3785.1 3873.6 3948.2 4021.2 4125.3 4293.1 4552.6 4938 5463.2
6131.3 6948.6 7929 9058.6 10335.9 11773.1 13342.5 15037.7 17119.7 18710.8
16535.5 10326.5 4684.7 1594.2 379.1 32.6 0
2493.8 2597.9 2709.8 2838.8 2978.6 3120 3259.9 3382.6 3494.5 3592.4
3694.9 3792.8 3886 3968.4 4061.6 4196.8 4391 4690.9 5141.5 5756.8
6571 7542.1 8668.6 9899.2 11151.6 12469.2 13822.6 15259.8 16689.3 17171
15256.7 10225.5 4398.8 1319.2 531.4 147.6 0
2493.8 2562.2 2643 2736.2 2852.8 2980.2 3104.5 3233.5 3351.5 3471.2
3592.4 3702.7 3795.9 3895.4 4001 4126.9 4322.7 4636.5 5121.3 5828.3
6748.1 7809.4 8945.2 10096.6 11243.3 12394.6 13580.2 14716 15233.4 14246.8
11218.4 5627.9 1519.6 576.5 313.9 87 0
2493.8 2524.9 2565.3 2630.6 2717.6 2812.4 2925.8 3036.1 3155.8 3267.6
3398.2 3524 3648.3 3778.8 3914 4075.6 4297.8 4642.7 5161.7 5937.1
6954.8 8162.1 9327.4 10331.2 11199.8 12021.7 12689.9 12848.3 12040.4 9837.1
6137.5 2243.7 450.6 138.3 48.2 17.1 0
2493.8 2506.3 2523.4 2573.1 2644.6 2723.8 2818.6 2916.5 3022.1 3135.6
3256.8 3381.1 3517.8 3657.6 3813 3999.5 4243.4 4602.3 5105.8 5795.7
6720.2 7792.3 8775.8 9388 9669.3 9720.6 9512.3 8853.5 7646.2 5862.5
3451 1174.7 267.3 76.1 21.8 9.3 0
2493.8 2481.4 2483 2509.4 2557.6 2616.6 2688.1 2764.2 2840.3 2911.8
2991.1 3064.1 3149.5 3231.9 3322 3430.8 3590.8 3842.5 4240.3 4819.9
5564.1 6319.3 6839.8 6912.8 6496.4 5722.6 4616.3 3241.2 1847.5 845.3
362 136.7 51.3 20.2 9.3 1.6 0
2493.8 2437.9 2405.3 2386.6 2371.1 2343.1 2295 2218.8 2117.8 1998.2
1861.4 1716.9 1572.4 1443.5 1344 1271 1218.2 1198 1302.1 1542.9
1810.2 2029.3 2016.8 1662.6 1165.3 776.9 537.6 374.5 250.2 155.4
97.9 62.2 31.1 12.4 3.1 0 0
2493.8 2397.5 2322.9 2229.7 2096.1 1929.8 1734 1515 1281.9 1053.5
887.2 800.2 781.6 789.3 815.7 839.1 857.7 859.2 839.1 797.1
750.5 703.9 654.1 599.8 528.3 439.7 343.4 247.1 184.9 135.2
87 51.3 20.2 7.8 3.1 0 0
2493.8 2361.8 2228.1 2049.5 1804 1535.2 1253.9 1005.3 862.4 814.2
789.3 767.6 750.5 733.4 724.1 717.9 710.1 693 655.7 601.3
546.9 492.6 439.7 379.1 318.5 265.7 226.9 192.7 152.3 104.1
52.8 26.4 12.4 4.7 0 0 0
2493.8 2326 2138 1852.1 1535.2 1213.5 960.2 863.9 835.9 812.6
789.3 766 742.7 719.4 685.2 646.4 601.3 548.5 491 435.1
382.2 335.6 298.3 268.8 240.8 214.4 186.5 147.6 101 68.4
45.1 24.9 10.9 4.7 0 0 0
2493.8 2304.3 2047.9 1713.8 1337.8 1020.8 891.9 865.5 840.6 814.2
792.4 766 738.1 703.9 660.4 606 546.9 486.3 422.6 360.5
309.2 276.6 253.3 231.5 208.2 184.9 158.5 125.9 99.4 79.2
57.5 37.3 12.4 1.6 0 0 0
2493.8 2273.2 1960.9 1564.7 1176.2 946.3 895 870.1 845.3 818.9
795.5 770.7 741.2 700.8 646.4 588.9 519 449 372.9 318.5
282.8 261 243.9 225.3 205.1 180.2 149.2 122.7 102.6 80.8
59 37.3 10.9 0 0 0 0
2493.8 2270.1 1932.9 1507.2 1114.1 936.9 904.3 877.9 851.5 826.6
801.8 773.8 744.3 700.8 647.9 578 498.8 419.5 354.3 304.5
273.5 253.3 234.6 214.4 191.1 161.6 129 107.2 87 66.8
45.1 24.9 6.2 0 0 0 0
2493.8 2270.1 1912.7 1476.1 1087.7 936.9 910.5 884.1 854.6 826.6
801.8 775.3 745.8 707 657.3 588.9 505 421.1 349.6 296.8
265.7 247.1 228.4 206.7 180.2 142.9 110.3 91.7 74.6 55.9
35.7 14 1.6 0 0 0 0
2493.8 2277.9 1922 1480.8 1087.7 936.9 910.5 884.1 856.1 829.7
803.3 776.9 748.9 711.6 661.9 585.8 501.9 414.9 343.4 292.1
264.1 245.5 225.3 205.1 177.1 133.6 104.1 87 68.4 49.7
31.1 10.9 0 0 0 0 0
